NXOpen .NET Reference
12.0.0
|
Manages the general display styles. More...
Properties | |
unsafe double | PhaseAngle [get, set] |
Returns or sets the phase angle in degree More... | |
unsafe NXOpen.CAE.Xyplot.PhaseRangeOption | PhaseRangeOption [get, set] |
Returns or sets the phase range option More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Manages the general display styles.
Not support KF.
Created in NX10.0.0
|
getset |
Returns or sets the phase angle in degree
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the phase range option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.