NXOpen .NET Reference
12.0.0
|
Manages the wall display styles. More...
Public Member Functions | |
unsafe NXOpen.CAE.Xyplot.TextStyleSetting | GetTextStyleSetting (NXOpen.CAE.Xyplot.TextType textType) |
Gets the text style. More... | |
unsafe NXOpen.CAE.Xyplot.AxisStyleSetting | GetAxisStyleSetting (NXOpen.CAE.Xyplot.AxisDirection axisDirection) |
Gets the axis display style. More... | |
unsafe NXOpen.CAE.Xyplot.LegendTableGroupStyle | GetLegendTableGroupStyle () |
Gets the legend table group style More... | |
Properties | |
unsafe NXOpen.CAE.Xyplot.BaseGridLayoutStyleSetting | GridLayoutStyleSetting [get] |
Returns the grid layout display style More... | |
unsafe NXOpen.CAE.Xyplot.ProbingStyle | ProbingStyle [get] |
Returns the probing display style More... | |
Manages the wall display styles.
Not support KF.
Created in NX10.0.0
unsafe NXOpen.CAE.Xyplot.AxisStyleSetting NXOpen.CAE.Xyplot.WallDisplayStyles.GetAxisStyleSetting | ( | NXOpen.CAE.Xyplot.AxisDirection | axisDirection | ) |
Gets the axis display style.
Created in NX10.0.0
License requirements: None.
axisDirection | Axis direction |
unsafe NXOpen.CAE.Xyplot.LegendTableGroupStyle NXOpen.CAE.Xyplot.WallDisplayStyles.GetLegendTableGroupStyle | ( | ) |
Gets the legend table group style
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.Xyplot.TextStyleSetting NXOpen.CAE.Xyplot.WallDisplayStyles.GetTextStyleSetting | ( | NXOpen.CAE.Xyplot.TextType | textType | ) |
Gets the text style.
Created in NX10.0.0
License requirements: None.
textType | Text type |
|
get |
Returns the grid layout display style
Created in NX10.0.0
License requirements: None.
|
get |
Returns the probing display style
Created in NX12.0.0
License requirements: None.