NXOpen .NET Reference
12.0.0
|
Represents the marker display style. More...
Public Member Functions | |
unsafe string[] | GetNoteTexts () |
Gets the note texts More... | |
unsafe void | SetNoteTexts (string[] noteTexts) |
Sets the note texts More... | |
Properties | |
unsafe double | AbsPercentage [get, set] |
Returns or sets the scale of abscissa percentage setting, just for attachment type: Abscissa Percentage, and the value shuould be limited in [0. More... | |
unsafe NXOpen.CAE.Xyplot.AnchorType | AttachmentType [get, set] |
Returns or sets the attachment type for associative marker More... | |
unsafe bool | NoteTextVisibility [get, set] |
Returns or sets the option specifies whether to show note text More... | |
unsafe bool | NumberTextVisibility [get, set] |
Returns or sets the option specifies whether to show number text More... | |
unsafe bool | SnapToData [get, set] |
Returns or sets the option specifies whether just to search source data when creating associative marker More... | |
Properties inherited from NXOpen.CAE.Xyplot.TextStyleSetting | |
unsafe NXOpen.CAE.Xyplot.TextAlignment | Alignment [get, set] |
Returns or sets the text alignment. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the text color More... | |
unsafe string | Font [get, set] |
Returns or sets the text font More... | |
unsafe NXOpen.Preferences.VisualizationFonts.StyleType | FontStyle [get, set] |
Returns or sets the text font style. More... | |
unsafe NXOpen.CAE.Xyplot.Fonttype | FontType [get, set] |
Returns or sets the text font type More... | |
unsafe double | GlobalSizeScale [get, set] |
Returns or sets the scale of global text size. More... | |
unsafe bool | IsGlobalSizeAutoScaled [get, set] |
Returns or sets a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
unsafe NXOpen.CAE.Xyplot.LeaderStyle | LeaderStyle [get] |
Returns the leader style More... | |
unsafe NXOpen.CAE.NumberFormat | NumberFormat [get] |
Returns the number format options More... | |
unsafe NXOpen.CAE.Xyplot.TextOrientation | Orientation [get, set] |
Returns or sets the text orientation. More... | |
unsafe int | Size [get, set] |
Returns or sets the text size. More... | |
unsafe NXOpen.CAE.Xyplot.TextBoxStyleSetting | TextBoxStyle [get] |
Returns the style of text box More... | |
unsafe bool | UseGlobalFontSetting [get, set] |
Returns or sets a value indicating whether to use the global setting of text font, font style and font size. More... | |
unsafe NXOpen.Display.TransientText.TextSize | Weight [get, set] |
Returns or sets the text weight. More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IVisibleDisplayStyle | |
bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Represents the marker display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0
unsafe string [] NXOpen.CAE.Xyplot.MarkerStyleSetting.GetNoteTexts | ( | ) |
Gets the note texts
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.MarkerStyleSetting.SetNoteTexts | ( | string[] | noteTexts | ) |
Sets the note texts
Created in NX12.0.0
License requirements: None.
noteTexts | Note Texts |
|
getset |
Returns or sets the scale of abscissa percentage setting, just for attachment type: Abscissa Percentage, and the value shuould be limited in [0.
0, 1.0]
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the attachment type for associative marker
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option specifies whether to show note text
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option specifies whether to show number text
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option specifies whether just to search source data when creating associative marker
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.