NXOpen .NET Reference
12.0.0
|
Represents the settings of format number value More...
Public Types | |
enum | FormatOption { Automatic, Fixed, Scientific } |
Represents the format option More... | |
Properties | |
unsafe int | DecimalPlaces [get, set] |
Returns or sets the decimal places. More... | |
unsafe NXOpen.CAE.NumberFormat.FormatOption | Format [get, set] |
Returns or sets the format option More... | |
Represents the settings of format number value
Created in NX11.0.2
|
getset |
Returns or sets the decimal places.
The value should be between 0 and 9.
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the format option
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.