NXOpen .NET Reference
12.0.0
|
Represents visualization preferences for standard text fonts applicable to the entire session More...
Public Types | |
enum | StyleType { Regular, Bold, Italic, BoldItalic } |
Specifies the font style. More... | |
Public Member Functions | |
unsafe void | GetDefaultStandardTextFont (out string fontFamily, out NXOpen.Preferences.VisualizationFonts.StyleType fontStyle, out int fontSize) |
Returns settings for the default standard text font More... | |
unsafe void | SetDefaultStandardTextFont (string fontFamily, NXOpen.Preferences.VisualizationFonts.StyleType fontStyle, int fontSize) |
Modifies settings for the default standard text font More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents visualization preferences for standard text fonts applicable to the entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX8.0.0
unsafe void NXOpen.Preferences.VisualizationFonts.GetDefaultStandardTextFont | ( | out string | fontFamily, |
out NXOpen.Preferences.VisualizationFonts.StyleType | fontStyle, | ||
out int | fontSize | ||
) |
Returns settings for the default standard text font
Created in NX8.0.0
License requirements: None.
fontFamily | the name of the font family |
fontStyle | the font style |
fontSize | the font size in points (72 points per inch) |
unsafe void NXOpen.Preferences.VisualizationFonts.SetDefaultStandardTextFont | ( | string | fontFamily, |
NXOpen.Preferences.VisualizationFonts.StyleType | fontStyle, | ||
int | fontSize | ||
) |
Modifies settings for the default standard text font
Created in NX8.0.0
License requirements: None.
fontFamily | the name of the font family |
fontStyle | the font style |
fontSize | the font size in points (72 points per inch) |
|
get |
Returns the tag of this object.