NXOpen .NET Reference
12.0.0
|
Represents the text box display style. More...
Public Member Functions | |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings | GetLineStyle () |
Gets the text box line style More... | |
unsafe double | GetMargin (NXOpen.CAE.Xyplot.TextBoxMarginOption marginOption) |
Gets the margin value of text box More... | |
unsafe void | SetMargin (NXOpen.CAE.Xyplot.TextBoxMarginOption marginOption, double marginValue) |
Sets the margin value of text box More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the text box outline color More... | |
unsafe NXOpen.NXColor | FillingColor [get, set] |
Returns or sets the text box filling color More... | |
unsafe bool | IsFilled [get, set] |
Returns or sets a value indicating whether to fill the text box More... | |
unsafe bool | Visibility [get, set] |
Returns or sets a value indicating whether to display the text box More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Represents the text box display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings NXOpen.CAE.Xyplot.TextBoxStyleSetting.GetLineStyle | ( | ) |
Gets the text box line style
Created in NX12.0.0
License requirements: None.
unsafe double NXOpen.CAE.Xyplot.TextBoxStyleSetting.GetMargin | ( | NXOpen.CAE.Xyplot.TextBoxMarginOption | marginOption | ) |
Gets the margin value of text box
Created in NX12.0.0
License requirements: None.
marginOption | margin option |
unsafe void NXOpen.CAE.Xyplot.TextBoxStyleSetting.SetMargin | ( | NXOpen.CAE.Xyplot.TextBoxMarginOption | marginOption, |
double | marginValue | ||
) |
Sets the margin value of text box
Created in NX12.0.0
License requirements: None.
marginOption | margin option |
marginValue |
|
getset |
Returns or sets the text box outline color
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text box filling color
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating whether to fill the text box
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating whether to display the text box
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.