NXOpen .NET Reference
12.0.0
|
Represents the curve display style. More...
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | Font [get, set] |
Returns or sets the line font More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | Width [get, set] |
Returns or sets the line width More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.ICurveDisplaySettings | |
NXOpen.NXColor | Color [get, set] |
Returns or sets the line color More... | |
NXOpen.DisplayableObject.ObjectFont | Font [get, set] |
Returns or sets the line font More... | |
NXOpen.DisplayableObject.ObjectWidth | Width [get, set] |
Returns or sets the line width More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the curve display style.
Call Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0
|
getset |
Returns or sets the line color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line font
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line width
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.