NXOpen .NET Reference
12.0.0
|
Manages the 2D bar chart diagram display styles. More...
Public Member Functions | |
unsafe NXOpen.CAE.Xyplot.BarChartStyleSetting | GetBarChartStyleSetting (int styleIndex) |
Gets the bar chart bar display style. More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.DiagramDisplayStyles | |
unsafe NXOpen.CAE.Xyplot.GraphStyle | GetGraphStyle (int styleIndex) |
Gets the graph style. More... | |
unsafe void | SetGraphStyle (int styleIndex, NXOpen.CAE.Xyplot.GraphStyle graphStyle) |
Sets the graph style. More... | |
unsafe NXOpen.CAE.Xyplot.BaseLineStyleSetting | GetLineStyleSetting (int styleIndex) |
Gets the line display style. More... | |
unsafe NXOpen.CAE.Xyplot.BaseBarStyleSetting | GetBarStyleSetting (int styleIndex) |
Gets the bar display style. More... | |
unsafe NXOpen.CAE.Xyplot.BasePlateStyleSetting | GetPlateStyleSetting (int styleIndex) |
Gets the plate display style. More... | |
unsafe NXOpen.CAE.Xyplot.ScatterStyleSetting | GetScatterStyleSetting (int styleIndex) |
Gets the scatter display style. More... | |
unsafe NXOpen.CAE.Xyplot.SurfaceStyleSetting | GetSurfaceStyleSetting (int styleIndex) |
Gets the surface display style. More... | |
unsafe NXOpen.CAE.Xyplot.VectorStyle2DSetting | GetVectorStyleSetting (int styleIndex) |
Gets the vector display style. More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe int | SpaceBetweenFunctions [get, set] |
Returns or sets the space between functions measured in percentage. More... | |
unsafe int | SpaceBetweenItems [get, set] |
Returns or sets the space between items measured in percentage. More... | |
Properties inherited from NXOpen.CAE.Xyplot.DiagramDisplayStyles | |
unsafe int | StyleCount [get] |
Returns the style count More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Manages the 2D bar chart diagram display styles.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0
unsafe NXOpen.CAE.Xyplot.BarChartStyleSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles2DBarChart.GetBarChartStyleSetting | ( | int | styleIndex | ) |
Gets the bar chart bar display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX12.0.0
License requirements: None.
styleIndex | Style index |
|
getset |
Returns or sets the space between functions measured in percentage.
The acceptable range is 0-10.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the space between items measured in percentage.
The acceptable range is 0-10.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.