NXOpen .NET Reference
12.0.0
|
Represents the bar chart display style. More...
Properties | |
unsafe NXOpen.NXColor | FillingColor [get, set] |
Returns or sets the filling color More... | |
unsafe NXOpen.NXColor | OutlineColor [get, set] |
Returns or sets the outline color More... | |
unsafe NXOpen.CAE.Xyplot.PointMarker | PointMarkerIdx [get, set] |
Returns or sets the point marker More... | |
unsafe bool | ShowOutline [get, set] |
Returns or sets the outline visibility More... | |
unsafe bool | ShowText [get, set] |
Returns or sets the text visibility More... | |
unsafe int | SpaceBetweenTextAndBar [get, set] |
Returns or sets the spaces between text and bar measured in percentage. More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseSymbolStyleSetting | |
unsafe NXOpen.CAE.Xyplot.PointMarker | PointMarker [get, set] |
Returns or sets the point marker More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the bar chart display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0
|
getset |
Returns or sets the filling color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the outline color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point marker
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the outline visibility
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text visibility
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the spaces between text and bar measured in percentage.
The acceptable range is 0-10.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.