NXOpen .NET Reference
12.0.0
|
Represents the text content definition in title options More...
Public Member Functions | |
unsafe string[] | GetUserDefinedText () |
Returns the text content defined by user. More... | |
unsafe void | SetUserDefinedText (string[] text) |
Sets the text content defined by user. More... | |
Properties | |
unsafe bool | UseAutomatic [get, set] |
Returns or sets a value indicating whether to define text content automatically . More... | |
Properties inherited from NXOpen.CAE.Xyplot.TextStyleSetting | |
unsafe NXOpen.CAE.Xyplot.TextAlignment | Alignment [get, set] |
Returns or sets the text alignment. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the text color More... | |
unsafe string | Font [get, set] |
Returns or sets the text font More... | |
unsafe NXOpen.Preferences.VisualizationFonts.StyleType | FontStyle [get, set] |
Returns or sets the text font style. More... | |
unsafe NXOpen.CAE.Xyplot.Fonttype | FontType [get, set] |
Returns or sets the text font type More... | |
unsafe double | GlobalSizeScale [get, set] |
Returns or sets the scale of global text size. More... | |
unsafe bool | IsGlobalSizeAutoScaled [get, set] |
Returns or sets a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
unsafe NXOpen.CAE.Xyplot.LeaderStyle | LeaderStyle [get] |
Returns the leader style More... | |
unsafe NXOpen.CAE.NumberFormat | NumberFormat [get] |
Returns the number format options More... | |
unsafe NXOpen.CAE.Xyplot.TextOrientation | Orientation [get, set] |
Returns or sets the text orientation. More... | |
unsafe int | Size [get, set] |
Returns or sets the text size. More... | |
unsafe NXOpen.CAE.Xyplot.TextBoxStyleSetting | TextBoxStyle [get] |
Returns the style of text box More... | |
unsafe bool | UseGlobalFontSetting [get, set] |
Returns or sets a value indicating whether to use the global setting of text font, font style and font size. More... | |
unsafe NXOpen.Display.TransientText.TextSize | Weight [get, set] |
Returns or sets the text weight. More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IVisibleDisplayStyle | |
bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Represents the text content definition in title options
Not support KF.
Created in NX9.0.0
unsafe string [] NXOpen.CAE.Xyplot.CustomTextStyleSetting.GetUserDefinedText | ( | ) |
Returns the text content defined by user.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.CustomTextStyleSetting.SetUserDefinedText | ( | string[] | text | ) |
Sets the text content defined by user.
Created in NX11.0.0
License requirements: None.
text |
|
getset |
Returns or sets a value indicating whether to define text content automatically .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.