NXOpen .NET Reference
12.0.0
|
Represents the axis display style. More...
Properties | |
unsafe NXOpen.CAE.Xyplot.ColorScaleStyle | ColorScaleStyleSetting [get] |
Returns the color scale display style. More... | |
unsafe NXOpen.CAE.Xyplot.UnknownResultScaleStyle | UnknownResultScaleStyleSetting [get] |
Returns the unknown result scale display style. More... | |
Properties inherited from NXOpen.CAE.Xyplot.AxisStyleSetting | |
unsafe NXOpen.CAE.Xyplot.AxisType | AxisType [get, set] |
Returns or sets the axis scale type More... | |
unsafe int | DbDecades [get, set] |
Returns or sets the number of dB decades to display. More... | |
unsafe double | DbRef [get, set] |
Returns or sets the dB reference value for a dB axis type. More... | |
unsafe NXOpen.CAE.Xyplot.AxisDBScale | DbScale [get, set] |
Returns or sets the dB scale. More... | |
unsafe int | GraphOverhead [get, set] |
Returns or sets the round value to display. More... | |
unsafe NXOpen.CAE.Xyplot.LimitsType | LimitsType [get, set] |
Returns or sets the limits type More... | |
unsafe int | LogDecades [get, set] |
Returns or sets the number of Log decades to display. More... | |
unsafe NXOpen.CAE.Xyplot.UnitSystem | UnitSystem [get, set] |
Returns or sets the unit system More... | |
unsafe NXOpen.CAE.XyFunctionUnitSystem | UnitSystemType [get, set] |
Returns or sets the unit system type More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.AxisStyleSetting | |
unsafe NXOpen.CAE.Xyplot.CustomTextStyleSetting | GetLabelStyle () |
Gets the label style More... | |
unsafe NXOpen.CAE.Xyplot.TextStyleSetting | GetNumberStyle () |
Gets the number style More... | |
unsafe NXOpen.CAE.SignalProcessingDBSettings | GetDBSettings () |
Gets the dB settings More... | |
unsafe void | GetFixedLimits (out double lowerLimit, out double upperLimit) |
Gets the fixed limits More... | |
unsafe void | SetFixedLimits (double lowerLimit, double upperLimit) |
Sets the fixed limits More... | |
unsafe void | LogUnitChangedEvent () |
Logs an update event for changing display unit before committing AxisStyleSetting change. More... | |
unsafe NXOpen.CAE.FTK.BaseUnit | GetDisplayUnit () |
Gets display unit More... | |
Represents the axis display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX11.0.0
|
get |
Returns the color scale display style.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the unknown result scale display style.
Created in NX11.0.0
License requirements: None.