NXOpen .NET Reference
12.0.0
|
This is the class handling the dB settings option: a dB reference value and a dB format (10 or 20). More...
Public Types | |
enum | DBFormats { Db10, Db20 } |
This enum defines the dB formats More... | |
Public Member Functions | |
unsafe double | GetReferenceForTargetUnit (NXOpen.Unit targetUnit) |
Gets the dB reference value converted to the units of the data. More... | |
Properties | |
unsafe NXOpen.CAE.SignalProcessingDBSettings.DBFormats | DBFormat [get, set] |
Returns or sets the dB format to apply More... | |
unsafe double | DBReference [get, set] |
Returns or sets the dB reference to apply More... | |
This is the class handling the dB settings option: a dB reference value and a dB format (10 or 20).
This object is initialized with a Part::Unit::Type. Based on the measure type of this unit, a default dB reference value is retrieved from the customer defaults and a dB format is applied.
In addition, for measure types which are defined in the customer defaults, a MKS unit is derived, in which the dB reference is expressed. The GetConvertedReference method returns the dB reference value converted to the unit that was specified when constructing the object.
Created in NX12.0.0
unsafe double NXOpen.CAE.SignalProcessingDBSettings.GetReferenceForTargetUnit | ( | NXOpen.Unit | targetUnit | ) |
Gets the dB reference value converted to the units of the data.
Created in NX12.0.0
License requirements: None.
targetUnit |
|
getset |
Returns or sets the dB format to apply
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dB reference to apply
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.