NXOpen .NET Reference
12.0.0
|
Represents the axis display style. More...
Properties | |
unsafe NXOpen.CAE.Xyplot.UnknownResultColor | Color [get, set] |
Returns or sets the unknown result color More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IVisibleDisplayStyle | |
bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the axis display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX11.0.0
|
getset |
Returns or sets the unknown result color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.