NXOpen .NET Reference
12.0.0
|
Represents the axis item display style. More...
Properties | |
unsafe int | MaximumCharacterCount [get, set] |
Returns or sets the maximum character count. More... | |
Properties inherited from NXOpen.CAE.Xyplot.TextStyleSetting | |
unsafe NXOpen.CAE.Xyplot.TextAlignment | Alignment [get, set] |
Returns or sets the text alignment. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the text color More... | |
unsafe string | Font [get, set] |
Returns or sets the text font More... | |
unsafe NXOpen.Preferences.VisualizationFonts.StyleType | FontStyle [get, set] |
Returns or sets the text font style. More... | |
unsafe NXOpen.CAE.Xyplot.Fonttype | FontType [get, set] |
Returns or sets the text font type More... | |
unsafe double | GlobalSizeScale [get, set] |
Returns or sets the scale of global text size. More... | |
unsafe bool | IsGlobalSizeAutoScaled [get, set] |
Returns or sets a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
unsafe NXOpen.CAE.Xyplot.LeaderStyle | LeaderStyle [get] |
Returns the leader style More... | |
unsafe NXOpen.CAE.NumberFormat | NumberFormat [get] |
Returns the number format options More... | |
unsafe NXOpen.CAE.Xyplot.TextOrientation | Orientation [get, set] |
Returns or sets the text orientation. More... | |
unsafe int | Size [get, set] |
Returns or sets the text size. More... | |
unsafe NXOpen.CAE.Xyplot.TextBoxStyleSetting | TextBoxStyle [get] |
Returns the style of text box More... | |
unsafe bool | UseGlobalFontSetting [get, set] |
Returns or sets a value indicating whether to use the global setting of text font, font style and font size. More... | |
unsafe NXOpen.Display.TransientText.TextSize | Weight [get, set] |
Returns or sets the text weight. More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IVisibleDisplayStyle | |
bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the axis item display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0
|
getset |
Returns or sets the maximum character count.
The minimum value is 1.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.