NXOpen .NET Reference
12.0.0
|
Provides methods for managing ResultMeasures NXOpen.CAE.ResultMeasure More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing ResultMeasures NXOpen.CAE.ResultMeasure
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX8.0.0
unsafe NXOpen.CAE.ResultMeasureModelSubset NXOpen.CAE.ResultMeasureCollection.CreateModelSubset | ( | NXOpen.CAE.ResultMeasure.SubsetSelection | eSubset | ) |
Create a model subset for result measure
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
eSubset |
unsafe NXOpen.CAE.ResultMeasureResultOptions NXOpen.CAE.ResultMeasureCollection.CreateNewResultOptions | ( | NXOpen.CAE.SimSolution | tSol, |
NXOpen.CAE.SimResultReference | tResultReference, | ||
NXOpen.CAE.Loadcase | tResultLoadcase, | ||
NXOpen.CAE.Iteration | tResultIteration, | ||
bool | bAllSubiterations, | ||
NXOpen.CAE.Iteration | tResultSubIteration, | ||
NXOpen.CAE.Result.Type | pType, | ||
NXOpen.CAE.Result.Component | eComp | ||
) |
Create a result options for result measure
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSol | |
tResultReference | |
tResultLoadcase | |
tResultIteration | |
bAllSubiterations | to be used select all sub iterations |
tResultSubIteration | |
pType | |
eComp |
unsafe NXOpen.CAE.ResultMeasure NXOpen.CAE.ResultMeasureCollection.CreateResultMeasure | ( | NXOpen.CAE.SimSolution | tSol, |
int | iStepIndex, | ||
int | iIterIndex, | ||
NXOpen.CAE.Result.Type | pType, | ||
NXOpen.CAE.Result.Component | eComp, | ||
string | expName | ||
) |
Create a ResultMeasure
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.ResultMeasureCollection.CreateResultMeasureNew instead.
License requirements: nx_masterfem ("Finite Element Modeling")
tSol | |
iStepIndex | |
iIterIndex | |
pType | |
eComp | |
expName |
unsafe NXOpen.CAE.ResultMeasure NXOpen.CAE.ResultMeasureCollection.CreateResultMeasureNew | ( | NXOpen.CAE.ResultMeasureResultOptions | pResOpt, |
NXOpen.CAE.ResultMeasureModelSubset | pSubset, | ||
string | expName | ||
) |
Create a ResultMeasure
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
pResOpt | |
pSubset | The model subset, can be null |
expName | The new expression name for the result measure |
unsafe NXOpen.CAE.ResultMeasureResultOptions NXOpen.CAE.ResultMeasureCollection.CreateResultOptions | ( | NXOpen.CAE.SimSolution | tSol, |
int | iStepIndex, | ||
int | iIterIndex, | ||
NXOpen.CAE.Result.Type | pType, | ||
NXOpen.CAE.Result.Component | eComp | ||
) |
Create a result options for result measure
Created in NX8.5.0
Deprecated in NX10.0.0. Use NXOpen.CAE.SimResultReference :CreateResultMeasureNew instead.
License requirements: nx_masterfem ("Finite Element Modeling")
tSol | |
iStepIndex | |
iIterIndex | |
pType | |
eComp |
unsafe NXOpen.CAE.ResultMeasureResultOptions NXOpen.CAE.ResultMeasureCollection.CreateResultOptionsNew | ( | NXOpen.CAE.SimSolution | tSol, |
NXOpen.CAE.SimResultReference | tResultReference, | ||
int | iStepIndex, | ||
int | iIterIndex, | ||
NXOpen.CAE.Result.Type | pType, | ||
NXOpen.CAE.Result.Component | eComp | ||
) |
Create a result options for result measure
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.CAE.Iteration :CreateNewResultOptions instead.
License requirements: nx_masterfem ("Finite Element Modeling")
tSol | |
tResultReference | |
iStepIndex | |
iIterIndex | |
pType | |
eComp |
unsafe void NXOpen.CAE.ResultMeasureCollection.DeleteMeasures | ( | NXOpen.CAE.ResultMeasure[] | objects | ) |
Delete list of result measures
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
objects | The objects to be updated |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ResultMeasure NXOpen.CAE.ResultMeasureCollection.Find | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.ResultMeasure with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
journalIdentifier | Identifier of the ResultMeasure you want |
NXOpen.CAE.ResultMeasure [] NXOpen.CAE.ResultMeasureCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ResultMeasure objects.
unsafe void NXOpen.CAE.ResultMeasureCollection.UpdateMeasures | ( | NXOpen.CAE.ResultMeasure[] | objects | ) |
Update list of result measures.
Will open each measure's associated result file, and recompute requested value
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
objects | The objects to be updated |
|
get |
Returns the tag of this object.