NXOpen .NET Reference
12.0.0
|
Represents the basic result options for result measure More...
Public Member Functions | |
unsafe void | SetUnit (NXOpen.Unit tUnit) |
Set the unit More... | |
unsafe void | SetAbsoluteValue (bool bAbsValue) |
Set the option to use absolute values More... | |
unsafe void | SetOperation (NXOpen.CAE.ResultMeasure.Operation eOperation) |
Set the operation type More... | |
unsafe void | SetPlynum (int plynum) |
Set the ply num in result option More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the basic result options for result measure
To obtain an instance of this class use NXOpen.CAE.ResultMeasureCollection .
Created in NX8.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.CAE.ResultMeasureResultOptions.SetAbsoluteValue | ( | bool | bAbsValue | ) |
Set the option to use absolute values
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bAbsValue |
unsafe void NXOpen.CAE.ResultMeasureResultOptions.SetOperation | ( | NXOpen.CAE.ResultMeasure.Operation | eOperation | ) |
Set the operation type
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
eOperation |
unsafe void NXOpen.CAE.ResultMeasureResultOptions.SetPlynum | ( | int | plynum | ) |
Set the ply num in result option
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
plynum |
unsafe void NXOpen.CAE.ResultMeasureResultOptions.SetUnit | ( | NXOpen.Unit | tUnit | ) |
Set the unit
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tUnit |