NXOpen .NET Reference
12.0.0
|
Represents iteration present in a NXOpen.CAE.Loadcase . More...
Properties | |
unsafe int | Label [get] |
Returns the identifier of the iteration that comes from a result file More... | |
Properties inherited from NXOpen.CAE.BaseIteration | |
unsafe double | ModalMass [get] |
Returns the method returns mass value of this modal iteration More... | |
unsafe string | Name [get] |
Returns the name of the iteration More... | |
unsafe NXOpen.CAE.BaseIteration.IterationType | Type [get] |
Returns the type of the iteration More... | |
unsafe NXOpen.Unit | Unit [get] |
Returns the units for the iteration value More... | |
unsafe double | Value [get] |
Returns the iteration value More... | |
unsafe NXOpen.CAE.BaseIteration.IterationValueType | ValueType [get] |
Returns the iteration value type More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.BaseIteration | |
enum | IterationValueType { Unknown = -1, Time, Frequency, LoadFactor, Eigenvalue, Harmonic, RotationSpeed, DesignCycle, Acoustic } |
The type of value that is stored in a iteration object More... | |
enum | IterationType { Unknown = -1, Static, Mode, ConstraintMode, Transient, Buckling, Nonlinear, FrequencyResponse } |
The Analysis type of a iteration object More... | |
Public Member Functions inherited from NXOpen.CAE.BaseIteration | |
unsafe NXOpen.CAE.BaseIteration[] | GetSubIterations () |
Returns the sub iterations present in this iteration More... | |
unsafe NXOpen.CAE.BaseResultType[] | GetResultTypes () |
Returns the result types present in this iteration More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Returns a NXOpen.CAE.BaseResultType More... | |
unsafe bool | HasModalMass () |
Whether this modal iteration has any mass value More... | |
Represents iteration present in a NXOpen.CAE.Loadcase .
Iterations can not be created externally as these cases comes from the result file
An instance of this class can not be obtained
Created in NX7.5.0
|
get |
Returns the identifier of the iteration that comes from a result file
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")