NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.LcrResultsEvaluationSetting class. More...
Properties | |
unsafe double | CrossingLevel [get, set] |
Returns or sets the crossing level More... | |
unsafe NXOpen.Expression | CrossingLevelExpression [get] |
Returns the crossing level expression More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.RmsResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.RmsLcrEvaluationMethod | EvaluationMethod [get, set] |
Returns or sets the evaluation method for RMS More... | |
unsafe NXOpen.Direction | UserDefinedDirection [get, set] |
Returns or sets the user defined direction More... | |
unsafe bool | UsingUserDefinedDirection [get, set] |
Returns or sets the option of using user defined direction More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system. More... | |
unsafe NXOpen.CAE.FENode | ObservationNode [get, set] |
Returns or sets the relative node. More... | |
unsafe bool | Relative [get, set] |
Returns or sets the option of using the observation node in evaluation More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType | ResultType [get, set] |
Returns or sets the result type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns the destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNodes) |
Sets the destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns the destination elements. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets the destination elements More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] | GetDataComponents () |
Returns the direction data components. More... | |
unsafe void | SetDataComponents (NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] dataComponent) |
Sets the direction data components. More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.LcrResultsEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.LcrResultsEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateLcrResultsEvaluationSettingBuilder
Created in NX5.0.0
|
getset |
Returns or sets the crossing level
Created in NX5.0.0
Deprecated in NX8.5.0. Use NXOpen.CAE.ResponseSimulation.LcrResultsEvaluationSettingBuilder.CrossingLevelExpression instead.
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the crossing level expression
Created in NX8.5.0
License requirements: nx_response_anlys ("NX Response Analysis")