NXOpen .NET Reference
12.0.0
|
Represents the abstract builder class of evaluation setting for peak value, RMS results and LCR results. More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns the destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNodes) |
Sets the destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns the destination elements. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets the destination elements More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] | GetDataComponents () |
Returns the direction data components. More... | |
unsafe void | SetDataComponents (NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] dataComponent) |
Sets the direction data components. More... | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.DynamicResultEvaluationSettingBuilder | |
unsafe string[] | GetDescriptionString () |
Returns the description. More... | |
unsafe void | SetDescriptionString (string[] description) |
Sets the description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system. More... | |
unsafe NXOpen.CAE.FENode | ObservationNode [get, set] |
Returns or sets the relative node. More... | |
unsafe bool | Relative [get, set] |
Returns or sets the option of using the observation node in evaluation More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType | ResultType [get, set] |
Returns or sets the result type More... | |
Represents the abstract builder class of evaluation setting for peak value, RMS results and LCR results.
This is an abstract class, and cannot be created.
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent [] NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder.GetDataComponents | ( | ) |
Returns the direction data components.
The condidate choices will be changed according to NXOpen.CAE.ResponseSimulation.EvaluationResultType setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder.GetOutputElements | ( | ) |
Returns the destination elements.
Only available when the result type is NXOpen.CAE.ResponseSimulation.EvaluationResultType.Stress , NXOpen.CAE.ResponseSimulation.EvaluationResultType.ShellResultant
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder.GetOutputNodes | ( | ) |
Returns the destination nodes.
Only available when result type is NXOpen.CAE.ResponseSimulation.EvaluationResultType.Displacement , NXOpen.CAE.ResponseSimulation.EvaluationResultType.Acceleration , NXOpen.CAE.ResponseSimulation.EvaluationResultType.ElementForce
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder.SetDataComponents | ( | NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] | dataComponent | ) |
Sets the direction data components.
The condidate choices will be changed according to NXOpen.CAE.ResponseSimulation.EvaluationResultType setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
dataComponent |
unsafe void NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder.SetOutputElements | ( | NXOpen.CAE.FEElement[] | destinationElements | ) |
Sets the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationElements |
unsafe void NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder.SetOutputNodes | ( | NXOpen.CAE.FENode[] | destinationNodes | ) |
Sets the destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationNodes |
|
getset |
Returns or sets the coordinate system.
Only available when the result type is NXOpen.CAE.ResponseSimulation.EvaluationResultType.Stress , NXOpen.CAE.ResponseSimulation.EvaluationResultType.ShellResultant
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the relative node.
Only available when result type is NXOpen.CAE.ResponseSimulation.EvaluationResultType.Displacement , NXOpen.CAE.ResponseSimulation.EvaluationResultType.Acceleration , NXOpen.CAE.ResponseSimulation.EvaluationResultType.ElementForce
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option of using the observation node in evaluation
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the result type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")