NXOpen .NET Reference
12.0.0
|
Represents the abstract builder class of evaluation setting for all dynamic results evaluations. More...
Public Member Functions | |
unsafe string[] | GetDescriptionString () |
Returns the description. More... | |
unsafe void | SetDescriptionString (string[] description) |
Sets the description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the abstract builder class of evaluation setting for all dynamic results evaluations.
This is an abstract class, and cannot be created.
Created in NX5.0.0
unsafe string [] NXOpen.CAE.ResponseSimulation.DynamicResultEvaluationSettingBuilder.GetDescriptionString | ( | ) |
Returns the description.
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.DynamicResultEvaluationSettingBuilder.SetDescriptionString | ( | string[] | description | ) |
Sets the description
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
description |