NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.RmsResultsEvaluationSetting class. More...
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.RmsLcrEvaluationMethod | EvaluationMethod [get, set] |
Returns or sets the evaluation method for RMS More... | |
unsafe NXOpen.Direction | UserDefinedDirection [get, set] |
Returns or sets the user defined direction More... | |
unsafe bool | UsingUserDefinedDirection [get, set] |
Returns or sets the option of using user defined direction More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system. More... | |
unsafe NXOpen.CAE.FENode | ObservationNode [get, set] |
Returns or sets the relative node. More... | |
unsafe bool | Relative [get, set] |
Returns or sets the option of using the observation node in evaluation More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType | ResultType [get, set] |
Returns or sets the result type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns the destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNodes) |
Sets the destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns the destination elements. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets the destination elements More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] | GetDataComponents () |
Returns the direction data components. More... | |
unsafe void | SetDataComponents (NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] dataComponent) |
Sets the direction data components. More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.RmsResultsEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.RmsResultsEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateRmsResultsEvaluationSettingBuilder
Created in NX5.0.0
|
getset |
Returns or sets the evaluation method for RMS
Created in NX8.5.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the user defined direction
Created in NX5.0.0
Deprecated in NX8.5.0. This method is not used any more and there is no replacement for it.
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option of using user defined direction
Created in NX5.0.0
Deprecated in NX8.5.0. This method is not used any more and there is no replacement for it.
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")