NXOpen .NET Reference
12.0.0
|
Represents a collection of laminate post reports More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.LaminatePostReport | ActivePostReport [get, set] |
Returns or sets the active laminate post report More... | |
Represents a collection of laminate post reports
To obtain an instance of this class, refer to NXOpen.CAE.LaminateManager
Created in NX8.0.0
unsafe void NXOpen.CAE.LaminatePostReportCollection.ClonePostReport | ( | NXOpen.CAE.LaminatePostReport | postReport | ) |
Clones the laminate post report
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
postReport | Laminate post report to be cloned |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder NXOpen.CAE.LaminatePostReportCollection.CreateLaminateGraphicalReportBuilder | ( | NXOpen.CAE.LaminateGraphicalReport | graphicalReport | ) |
Creates the builder for the NXOpen.CAE.LaminateGraphicalReport class
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
graphicalReport | Graphical Report being edited. Not needed in creation mode. |
unsafe NXOpen.CAE.LaminatePostReportBuilder NXOpen.CAE.LaminatePostReportCollection.CreateLaminatePostReportBuilder | ( | NXOpen.CAE.LaminatePostReport | postReport | ) |
Creates the builder for the NXOpen.CAE.LaminatePostReport class
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
postReport | Post Report being edited. Not needed in creation mode. |
unsafe NXOpen.CAE.LaminateQuickReportBuilder NXOpen.CAE.LaminatePostReportCollection.CreateLaminateQuickReportBuilder | ( | NXOpen.CAE.LaminateQuickReport | quickReport | ) |
Creates the builder for the NXOpen.CAE.LaminateQuickReport class
Created in NX8.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
quickReport | Quick Report being edited. Not needed in creation mode. |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder NXOpen.CAE.LaminatePostReportCollection.CreateLaminateSpreadsheetReportBuilder | ( | NXOpen.CAE.LaminateSpreadsheetReport | spreadsheetReport | ) |
Creates the builder for the NXOpen.CAE.LaminateSpreadsheetReport class
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
spreadsheetReport | Spreadsheet Report being edited. Not needed in creation mode. |
unsafe void NXOpen.CAE.LaminatePostReportCollection.DeletePostReport | ( | NXOpen.CAE.LaminatePostReport | postReport | ) |
Deletes the laminate post report
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
postReport | Laminate post report to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminatePostReport NXOpen.CAE.LaminatePostReportCollection.FindObject | ( | string | name | ) |
Finds a laminate post report with the specified name
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
name | Laminate Post Report name to be found |
NXOpen.CAE.LaminatePostReport [] NXOpen.CAE.LaminatePostReportCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminatePostReport objects.
|
getset |
Returns or sets the active laminate post report
Created in NX8.0.0
License requirements to get this property: nx_lam_composites ("Laminate Composites")
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
get |
Returns the tag of this object.