NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateQuickReport builder More...
Public Types | |
enum | EnvelopeRule { MaxMin, Min, Max, AbsMax, AbsMin } |
Result enveloping rules. More... | |
enum | ElemNodalOptionType { Elemental, Nodal } |
Element-Nodal option More... | |
Properties | |
unsafe NXOpen.CAE.LaminateQuickReportBuilder.ElemNodalOptionType | ElemNodalOption [get, set] |
Returns or sets the solver input More... | |
unsafe bool | FailureIndex [get, set] |
Returns or sets the ply and bonding failure indices More... | |
unsafe NXOpen.CAE.LaminateQuickReportBuilder.EnvelopeRule | FailureIndexRule [get, set] |
Returns or sets the ply and bonding failure indices rule More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the quick report More... | |
unsafe bool | PlyStrain [get, set] |
Returns or sets the ply strains More... | |
unsafe NXOpen.CAE.LaminateQuickReportBuilder.EnvelopeRule | PlyStrainRule [get, set] |
Returns or sets the ply strains rule More... | |
unsafe bool | PlyStress [get, set] |
Returns or sets the ply stresses More... | |
unsafe NXOpen.CAE.LaminateQuickReportBuilder.EnvelopeRule | PlyStressRule [get, set] |
Returns or sets the ply stresses rule More... | |
unsafe bool | ShellStress [get, set] |
Returns or sets the shell stress resultants More... | |
unsafe NXOpen.CAE.LaminateQuickReportBuilder.EnvelopeRule | ShellStressRule [get, set] |
Returns or sets the shell stress resultant envelope rule More... | |
unsafe bool | StrengthRatio [get, set] |
Returns or sets the ply and bonding strength ratios More... | |
unsafe NXOpen.CAE.LaminateQuickReportBuilder.EnvelopeRule | StrengthRatioRule [get, set] |
Returns or sets the ply and bonding strength ratios rule More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Result enveloping rules.
When there is more than one solutions or loadcases, defines which result to keep and display in the quick report
Enumerator | |
---|---|
MaxMin |
Keep minimum and maximum values |
Min |
Keep minimum values |
Max |
Keep maximum values |
AbsMax |
Keep maximum absolute values |
AbsMin |
Keep minimum absolute values |
|
getset |
Returns or sets the solver input
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply and bonding failure indices
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply and bonding failure indices rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the name of the quick report
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply strains
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply strains rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply stresses
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply stresses rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the shell stress resultants
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the shell stress resultant envelope rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply and bonding strength ratios
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the ply and bonding strength ratios rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")