NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateSpreadsheetReport builder More...
Properties | |
unsafe bool | AbsValueFilter [get, set] |
Returns or sets the absolute value filtering option More... | |
unsafe bool | AbsValueSort [get, set] |
Returns or sets the absolute value sorting option More... | |
unsafe bool | DetailedOutput [get, set] |
Returns or sets the detailed output display More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.ElemNodalOptionType | ElemNodalOption [get, set] |
Returns or sets the solver input More... | |
unsafe NXOpen.CAE.LaminateElementFilterBuilder | ElementFilter [get] |
Returns the element filter More... | |
unsafe bool | FailureIndex [get, set] |
Returns or sets the failure index More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.EnvelopeRule | FailureIndexRule [get, set] |
Returns or sets the failure index summary table enveloping rule More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.FailureModeType | FailureMode [get, set] |
Returns or sets the failure mode More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.FilteringType | FilterType [get, set] |
Returns or sets the filter type to use for detailed output More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the spreadsheet report More... | |
unsafe bool | PlyBottom [get, set] |
Returns or sets the state of the ply stress calculation at the bottom of each ply More... | |
unsafe NXOpen.CAE.LaminatePlyFilterBuilder | PlyFilter [get] |
Returns the ply filter More... | |
unsafe bool | PlyMiddle [get, set] |
Returns or sets the state of the ply stress calculation at the middle of each ply More... | |
unsafe bool | PlyStrainOutput [get, set] |
Returns or sets the ply strains output control More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.EnvelopeRule | PlyStrainRule [get, set] |
Returns or sets the ply strains summary table enveloping rule More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.CoordinateSystemType | PlyStressCoordSys [get, set] |
Returns or sets the ply stresses and strains coordinate system More... | |
unsafe bool | PlyStressMaxP [get, set] |
Returns or sets the ply maximum principal stress and/or strain More... | |
unsafe bool | PlyStressMaxS [get, set] |
Returns or sets the ply maximum shear stress and/or strain More... | |
unsafe bool | PlyStressMinP [get, set] |
Returns or sets the ply minimum principal stress and/or strain More... | |
unsafe bool | PlyStressOutput [get, set] |
Returns or sets the ply stresses output control More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.EnvelopeRule | PlyStressRule [get, set] |
Returns or sets the ply stresses summary table enveloping rule More... | |
unsafe bool | PlyStressXX [get, set] |
Returns or sets the ply stress and/or strain XX component More... | |
unsafe bool | PlyStressXY [get, set] |
Returns or sets the ply stress and/or strain XY component More... | |
unsafe bool | PlyStressYY [get, set] |
Returns or sets the ply stress and/or strain YY component More... | |
unsafe bool | PlyStressYZ [get, set] |
Returns or sets the ply stress and/or strain YZ component More... | |
unsafe bool | PlyStressZX [get, set] |
Returns or sets the ply stress and/or strain ZX component More... | |
unsafe bool | PlyStressZZ [get, set] |
Returns or sets the ply stress and/or strain ZZ component More... | |
unsafe bool | PlyTop [get, set] |
Returns or sets the state of the ply stress calculation at the top of each ply More... | |
unsafe double | SafetyFactor [get, set] |
Returns or sets the safety factor More... | |
unsafe bool | SafetyMargin [get, set] |
Returns or sets the margin of safety More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.EnvelopeRule | SafetyMarginRule [get, set] |
Returns or sets the strength ratio summary table enveloping rule More... | |
unsafe bool | ShellResultantFx [get, set] |
Returns or sets the shell stress resultant Fx component More... | |
unsafe bool | ShellResultantFxy [get, set] |
Returns or sets the shell stress resultant Fxy component More... | |
unsafe bool | ShellResultantFy [get, set] |
Returns or sets the shell stress resultant Fy component More... | |
unsafe bool | ShellResultantMx [get, set] |
Returns or sets the shell stress resultant Mx component More... | |
unsafe bool | ShellResultantMxy [get, set] |
Returns or sets the shell stress resultant Mxy component More... | |
unsafe bool | ShellResultantMy [get, set] |
Returns or sets the shell stress resultant My component More... | |
unsafe bool | ShellResultantQx [get, set] |
Returns or sets the shell stress resultant Qx component More... | |
unsafe bool | ShellResultantQy [get, set] |
Returns or sets the shell stress resultant Qy component More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.SolverInputType | SolverInput [get, set] |
Returns or sets the solver input More... | |
unsafe bool | SolverPlyStress [get, set] |
Returns or sets the solver ply stresses More... | |
unsafe bool | SolverShellResultant [get, set] |
Returns or sets the solver shell stress resultant More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.SortOrderType | SortOrder [get, set] |
Returns or sets the sorting order More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.SortingType | SortType [get, set] |
Returns or sets the sorting criteria More... | |
unsafe bool | StrengthRatio [get, set] |
Returns or sets the strength ratio More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.EnvelopeRule | StrengthRatioRule [get, set] |
Returns or sets the strength ratio summary table enveloping rule More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReportBuilder.ThreshType | ThresholdType [get, set] |
Returns or sets the filtering threshold type More... | |
unsafe double | ThresholdValue [get, set] |
Returns or sets the filtering threshold value More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.LaminateSpreadsheetReport builder
There is no kf creator.
Created in NX8.0.0
Result enveloping rules.
When there is more than one solutions or loadcases, defines which result to keep and display in the graphical report
Enumerator | |
---|---|
MaxMin |
Keep minimum and maximum values |
Min |
Keep minimum values |
Max |
Keep maximum values |
AbsMax |
Keep maximum absolute values |
AbsMin |
Keep minimum absolute values |
Filtering rule for the spreadsheet post report
Sorting rule for the spreadsheet post report
|
getset |
Returns or sets the absolute value filtering option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the absolute value sorting option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the detailed output display
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
get |
Returns the element filter
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the solver input
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the failure index
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the failure index summary table enveloping rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the failure mode
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the filter type to use for detailed output
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the name of the spreadsheet report
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the state of the ply stress calculation at the bottom of each ply
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
get |
Returns the ply filter
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the state of the ply stress calculation at the middle of each ply
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply strains output control
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply strains summary table enveloping rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stresses and strains coordinate system
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply maximum principal stress and/or strain
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply maximum shear stress and/or strain
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply minimum principal stress and/or strain
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stresses output control
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stresses summary table enveloping rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress and/or strain XX component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress and/or strain XY component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress and/or strain YY component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress and/or strain YZ component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress and/or strain ZX component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress and/or strain ZZ component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the state of the ply stress calculation at the top of each ply
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the safety factor
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the margin of safety
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the strength ratio summary table enveloping rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Fx component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Fxy component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Fy component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Mx component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Mxy component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant My component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Qx component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the shell stress resultant Qy component
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the solver input
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the solver ply stresses
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAE.LaminateSpreadsheetReportBuilder.SolverInput instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the solver shell stress resultant
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAE.LaminateSpreadsheetReportBuilder.SolverInput instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the sorting order
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the sorting criteria
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the strength ratio
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the strength ratio summary table enveloping rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the filtering threshold type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the filtering threshold value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")