NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminatePlyFilterBuilder More...
Public Member Functions | |
unsafe void | GetSelectedPlyNames (out string[] selectedPlyNames) |
Returns the selected plies More... | |
unsafe void | SetSelectedPlyNames (string[] selectedPlies) |
Sets the selected plies More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | SelectAllPlies [get, set] |
Returns or sets the select all plies option More... | |
unsafe void NXOpen.CAE.LaminatePlyFilterBuilder.GetSelectedPlyNames | ( | out string[] | selectedPlyNames | ) |
Returns the selected plies
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
selectedPlyNames |
unsafe void NXOpen.CAE.LaminatePlyFilterBuilder.SetSelectedPlyNames | ( | string[] | selectedPlies | ) |
Sets the selected plies
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
selectedPlies |
|
getset |
Returns or sets the select all plies option
Created in NX8.0.0
License requirements to get this property: nx_lam_composites ("Laminate Composites")
License requirements to set this property: nx_lam_composites ("Laminate Composites")