NXOpen .NET Reference
12.0.0
|
Represents a CAE.LaminateGraphicalReport builder More...
Public Types | |
enum | SolverInputType { SolverShellStressResultant, SolverPlyStressesAndStrains } |
Solver input type More... | |
enum | EnvelopeRule { MaxMin, Min, Max, AbsMax, AbsMin } |
Result enveloping rules. More... | |
enum | CoordinateSystemType { Ply, Laminate } |
Coordinate system to use for ply stresses, ply failure indices, ply strength ratios and ply margins of safety calculation. More... | |
enum | FailureModeType { InPlanePly, Interlaminar, Both } |
Failure indices mode. More... | |
enum | PlyExportOptionType { GlobalPlyId, Layer } |
Ply export options. More... | |
enum | ElemNodalOptionType { Elemental, Nodal } |
Element-Nodal option More... | |
Properties | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.CoordinateSystemType | CoordinateSystem [get, set] |
Returns or sets the coordinate system for failure index, strength ratio and margin of safety calculation More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.ElemNodalOptionType | ElemNodalOption [get, set] |
Returns or sets the solver input More... | |
unsafe NXOpen.CAE.LaminateElementFilterBuilder | ElementFilter [get] |
Returns the element filter More... | |
unsafe bool | FailureIndex [get, set] |
Returns or sets the failure index result More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.EnvelopeRule | FailureIndexRule [get, set] |
Returns or sets the failure index rule More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.FailureModeType | FailureMode [get, set] |
Returns or sets the failure mode for failure index, strength ratio and margin of safety calculation More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the graphical report More... | |
unsafe bool | PlyBottom [get, set] |
Returns or sets the state of the ply stress calculation at the bottom of each ply More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.PlyExportOptionType | PlyExportOption [get, set] |
Returns or sets the ply global id option More... | |
unsafe NXOpen.CAE.LaminatePlyFilterBuilder | PlyFilter [get] |
Returns the ply filter More... | |
unsafe bool | PlyMiddle [get, set] |
Returns or sets the state of the ply stress calculation at the middle of each ply More... | |
unsafe bool | PlyStrain [get, set] |
Returns or sets the ply strain results More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.EnvelopeRule | PlyStrainRule [get, set] |
Returns or sets the ply strain rule More... | |
unsafe bool | PlyStress [get, set] |
Returns or sets the ply stress result More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.EnvelopeRule | PlyStressRule [get, set] |
Returns or sets the ply stress rule More... | |
unsafe bool | PlyTop [get, set] |
Returns or sets the state of the ply stress calculation at the top of each ply More... | |
unsafe double | SafetyFactor [get, set] |
Returns or sets the safety factor for failure index, strength ratio and margin of safety calculation More... | |
unsafe bool | SafetyMargin [get, set] |
Returns or sets the safety margin result More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.EnvelopeRule | SafetyMarginRule [get, set] |
Returns or sets the safety margin rule More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.SolverInputType | SolverInput [get, set] |
Returns or sets the solver input type More... | |
unsafe bool | StrengthRatio [get, set] |
Returns or sets the strength ratio result More... | |
unsafe NXOpen.CAE.LaminateGraphicalReportBuilder.EnvelopeRule | StrengthRatioRule [get, set] |
Returns or sets the strength ratio rule More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Result enveloping rules.
When there is more than one solutions or loadcases, defines which result to keep and display in the graphical report
Enumerator | |
---|---|
MaxMin |
Keep minimum and maximum values |
Min |
Keep minimum values |
Max |
Keep maximum values |
AbsMax |
Keep maximum absolute values |
AbsMin |
Keep minimum absolute values |
|
getset |
Returns or sets the coordinate system for failure index, strength ratio and margin of safety calculation
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
get |
Returns the element filter
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the solver input
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the failure index result
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the failure index rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the failure mode for failure index, strength ratio and margin of safety calculation
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the name of the graphical report
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the state of the ply stress calculation at the bottom of each ply
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply global id option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
get |
Returns the ply filter
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the state of the ply stress calculation at the middle of each ply
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply strain results
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply strain rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress result
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply stress rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the state of the ply stress calculation at the top of each ply
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the safety factor for failure index, strength ratio and margin of safety calculation
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the safety margin result
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the safety margin rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the solver input type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the strength ratio result
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the strength ratio rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")