NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminatePostReport builder More...
Public Member Functions | |
unsafe void | GetSelectedResults (out string[] resultNames, out string[] loadcaseNames, out string[] iterationNames) |
Get the selected results More... | |
unsafe void | SetSelectedResults (string[] resultNames, string[] loadcaseNames, string[] iterationNames) |
Set the selected results More... | |
unsafe void | GetSelectedSolutions (out string[] solutionNames, out bool[] selectAllSubcases, out string[] loadcaseNames, out string[] iterationNames) |
Get the selected results More... | |
unsafe void | SetSelectedSolutions (string[] solutionNames, bool[] selectAllSubcases, string[] loadcaseNames, string[] iterationNames) |
Set the selected results More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name of the laminate post report setup More... | |
unsafe void NXOpen.CAE.LaminatePostReportBuilder.GetSelectedResults | ( | out string[] | resultNames, |
out string[] | loadcaseNames, | ||
out string[] | iterationNames | ||
) |
Get the selected results
Created in NX8.0.0
Deprecated in NX11.0.0. Use NXOpen.CAE.LaminatePostReport.GetSelectedSolutions instead.
License requirements: nx_lam_composites ("Laminate Composites")
resultNames | |
loadcaseNames | |
iterationNames |
unsafe void NXOpen.CAE.LaminatePostReportBuilder.GetSelectedSolutions | ( | out string[] | solutionNames, |
out bool[] | selectAllSubcases, | ||
out string[] | loadcaseNames, | ||
out string[] | iterationNames | ||
) |
Get the selected results
Created in NX11.0.0
License requirements: nx_lam_composites ("Laminate Composites")
solutionNames | |
selectAllSubcases | |
loadcaseNames | |
iterationNames |
unsafe void NXOpen.CAE.LaminatePostReportBuilder.SetSelectedResults | ( | string[] | resultNames, |
string[] | loadcaseNames, | ||
string[] | iterationNames | ||
) |
Set the selected results
Created in NX8.0.0
Deprecated in NX11.0.0. Use NXOpen.CAE.LaminatePostReport.SetSelectedSolutions instead.
License requirements: nx_lam_composites ("Laminate Composites")
resultNames | |
loadcaseNames | |
iterationNames |
unsafe void NXOpen.CAE.LaminatePostReportBuilder.SetSelectedSolutions | ( | string[] | solutionNames, |
bool[] | selectAllSubcases, | ||
string[] | loadcaseNames, | ||
string[] | iterationNames | ||
) |
Set the selected results
Created in NX11.0.0
License requirements: nx_lam_composites ("Laminate Composites")
solutionNames | |
selectAllSubcases | |
loadcaseNames | |
iterationNames |
|
getset |
Returns or sets the name of the laminate post report setup
Created in NX8.0.0
License requirements to get this property: nx_lam_composites ("Laminate Composites")
License requirements to set this property: nx_lam_composites ("Laminate Composites")