NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.TitleBlock . More...
Public Member Functions | |
NXOpen.Annotations.TitleBlock[] | ToArray () |
Returns an array of NXOpen.Annotations.TitleBlock objects. More... | |
unsafe NXOpen.Annotations.EditTitleBlockBuilder | CreateEditTitleBlockBuilder (NXOpen.Annotations.TitleBlock[] titleBlocks) |
Creates a NXOpen.Annotations.EditTitleBlockBuilder . More... | |
unsafe NXOpen.Annotations.DefineTitleBlockBuilder | CreateDefineTitleBlockBuilder (NXOpen.Annotations.TitleBlock titleblock) |
Creates a NXOpen.Annotations.DefineTitleBlockBuilder . More... | |
unsafe NXOpen.Annotations.TitleBlockCellBuilder | CreateCellBuilder (NXOpen.DisplayableObject @object, bool isLocked, int contentType, string value, string label, bool canLockStatusChange) |
Creates a cell builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.TitleBlock .
To obtain an instance of this class, refer to NXOpen.Drafting.DraftingApplicationManager
Created in NX8.0.0
unsafe NXOpen.Annotations.TitleBlockCellBuilder NXOpen.Annotations.TitleBlockCollection.CreateCellBuilder | ( | NXOpen.DisplayableObject @ | object, |
bool | isLocked, | ||
int | contentType, | ||
string | value, | ||
string | label, | ||
bool | canLockStatusChange | ||
) |
Creates a cell builder
Created in NX8.0.0
License requirements: None.
object | |
isLocked | |
contentType | |
value | |
label | |
canLockStatusChange |
unsafe NXOpen.Annotations.DefineTitleBlockBuilder NXOpen.Annotations.TitleBlockCollection.CreateDefineTitleBlockBuilder | ( | NXOpen.Annotations.TitleBlock | titleblock | ) |
Creates a NXOpen.Annotations.DefineTitleBlockBuilder .
This builder provides functions to create a new title block from tabular notes or add/remove tabular notes from existing title block. It also permits user to edit label and lock status of cells. If you want to edit values of cells in existing title block, please use NXOpen.Annotations.EditTitleBlockBuilder .
Created in NX8.0.0
License requirements: None.
titleblock |
unsafe NXOpen.Annotations.EditTitleBlockBuilder NXOpen.Annotations.TitleBlockCollection.CreateEditTitleBlockBuilder | ( | NXOpen.Annotations.TitleBlock[] | titleBlocks | ) |
Creates a NXOpen.Annotations.EditTitleBlockBuilder .
This builder provides functions for editing values of unlocked cells in one or more title blocks. If you want to create a new title block from tabular notes or add/remove tabular notes from existing title block, please use NXOpen.Annotations.DefineTitleBlockBuilder .
Created in NX8.0.0
License requirements: None.
titleBlocks |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.TitleBlock [] NXOpen.Annotations.TitleBlockCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.TitleBlock objects.
|
get |
Returns the tag of this object.