NXOpen .NET Reference
12.0.0
|
Represents an object that manages drafting objects and member views. More...
Public Member Functions | |
unsafe NXOpen.Drafting.CutCopyPasteBuilder | CreateCutCopyPasteBuilder () |
Creates the CutCopyPaste builder More... | |
unsafe NXOpen.Drafting.MoveToDrawingViewBuilder | CreateMoveToDrawingViewBuilder () |
Creates a NXOpen.Drafting.MoveToDrawingViewBuilder More... | |
unsafe NXOpen.Drafting.SmashDrawingViewBuilder | CreateSmashDrawingViewBuilder () |
Creates a NXOpen.Drafting.SmashDrawingViewBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Annotations.TitleBlockCollection | TitleBlocks [get] |
Returns the TitleBlockCollection belonging to this part More... | |
Represents an object that manages drafting objects and member views.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX7.5.0
unsafe NXOpen.Drafting.CutCopyPasteBuilder NXOpen.Drafting.DraftingApplicationManager.CreateCutCopyPasteBuilder | ( | ) |
Creates the CutCopyPaste builder
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Drafting.MoveToDrawingViewBuilder NXOpen.Drafting.DraftingApplicationManager.CreateMoveToDrawingViewBuilder | ( | ) |
Creates a NXOpen.Drafting.MoveToDrawingViewBuilder
Created in NX8.5.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Drafting.SmashDrawingViewBuilder NXOpen.Drafting.DraftingApplicationManager.CreateSmashDrawingViewBuilder | ( | ) |
Creates a NXOpen.Drafting.SmashDrawingViewBuilder
Created in NX8.5.0
License requirements: nx_layout ("NX Layout")
|
get |
Returns the tag of this object.
|
get |
Returns the TitleBlockCollection belonging to this part
Created in NX8.0.0