NXOpen .NET Reference
12.0.0
|
This builder allows the user to extract contents from a sheet and transfer them to a new Drawing view, also provide some other options for view creation More...
Properties | |
unsafe NXOpen.SelectTaggedObjectList | SelectObjects [get] |
Returns the select objects from the current sheet More... | |
unsafe NXOpen.Point | SelectPoint [get, set] |
Returns or sets the select point to calculate the new created drawing view's reference point More... | |
unsafe NXOpen.Drawings.View2dOrientBuilder | TwoDOrientation [get] |
Returns the view orientation More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | ViewScale [get] |
Returns the view scale More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | ViewStyle [get] |
Returns the view style More... | |
unsafe double | XCoordinate [get, set] |
Returns or sets the x coordinate to calculate the new created drawing view's reference point More... | |
unsafe double | YCoordinate [get, set] |
Returns or sets the y coordinate to calculate the new created drawing view's reference point More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows the user to extract contents from a sheet and transfer them to a new Drawing view, also provide some other options for view creation
To create a new instance of this class, use NXOpen.Drafting.DraftingApplicationManager.CreateMoveToDrawingViewBuilder
Default values.
Property | Value |
---|---|
ViewScale.Denominator |
1.0 |
ViewScale.Numerator |
1.0 |
ViewScale.ScaleType |
Ratio |
ViewStyle.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.Associative |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
ViewStyle.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
ViewStyle.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
ViewStyle.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
XCoordinate |
0 |
YCoordinate |
0 |
Created in NX8.5.0
|
get |
Returns the select objects from the current sheet
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the select point to calculate the new created drawing view's reference point
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the view orientation
Created in NX8.5.0
License requirements: None.
|
get |
Returns the view scale
Created in NX8.5.0
License requirements: None.
|
get |
Returns the view style
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the x coordinate to calculate the new created drawing view's reference point
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the y coordinate to calculate the new created drawing view's reference point
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")