NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.EditTitleBlockBuilder builder More...
Public Member Functions | |
unsafe string | GetCellValueForLabel (string label) |
Return the value of the cell for given label. More... | |
unsafe void | SetCellValueForLabel (string label, string value) |
Sets the value of the cell for given label. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.Annotations.BaseTitleBlockBuilder | |
unsafe NXOpen.Annotations.TitleBlockCellBuilderList | Cells [get] |
Returns the cells More... | |
Represents a NXOpen.Annotations.EditTitleBlockBuilder builder
To create a new instance of this class, use NXOpen.Annotations.TitleBlockCollection.CreateEditTitleBlockBuilder
Created in NX8.0.0
unsafe string NXOpen.Annotations.EditTitleBlockBuilder.GetCellValueForLabel | ( | string | label | ) |
Return the value of the cell for given label.
If multiple title blocks are selected, then value of the cell from the first title block, which has the cell with given label, is returned.
Created in NX8.0.0
License requirements: None.
label | Label whose value is queried |
unsafe void NXOpen.Annotations.EditTitleBlockBuilder.SetCellValueForLabel | ( | string | label, |
string | value | ||
) |
Sets the value of the cell for given label.
If multiple title blocks are selected, then values of cells with the given label in all the title blocks are set.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
label | Label whose value is to be set |
value | Value of the label |