NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.DefineTitleBlockBuilder . More...
Properties | |
unsafe NXOpen.Annotations.SelectTableSectionList | Components [get] |
Returns the components, i. More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin of the title block. More... | |
Properties inherited from NXOpen.Annotations.BaseTitleBlockBuilder | |
unsafe NXOpen.Annotations.TitleBlockCellBuilderList | Cells [get] |
Returns the cells More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.DefineTitleBlockBuilder .
To create a new instance of this class, use NXOpen.Annotations.TitleBlockCollection.CreateDefineTitleBlockBuilder
Created in NX8.0.0
|
get |
Returns the components, i.
e. tags of selected entities such as tabular notes
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the origin of the title block.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")