NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.TitleBlockCellBuilder More...
Public Member Functions | |
unsafe void | EditCell (bool lockStatus, int contentType, string value, string label, bool canChangeLockStatus) |
Edits the title block cell attributes such as lock status, content type, value, label etc. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DisplayableObject | Cell [get] |
Returns the tabular note cell corresponding to this title block cell More... | |
unsafe string | EditableText [get, set] |
Returns or sets the editable text of the cell More... | |
unsafe string | Label [get, set] |
Returns or sets the cell label More... | |
unsafe bool | Lock [get, set] |
Returns or sets the lock status More... | |
unsafe string | Text [get] |
Returns the evaluated text of the cell. More... | |
Represents a NXOpen.Annotations.TitleBlockCellBuilder
To create a new instance of this class, use NXOpen.Annotations.TitleBlockCollection.CreateCellBuilder
Created in NX8.0.0
unsafe void NXOpen.Annotations.TitleBlockCellBuilder.EditCell | ( | bool | lockStatus, |
int | contentType, | ||
string | value, | ||
string | label, | ||
bool | canChangeLockStatus | ||
) |
Edits the title block cell attributes such as lock status, content type, value, label etc.
Created in NX10.0.2
License requirements: drafting ("DRAFTING")
lockStatus | cell lock status |
contentType | cell content type |
value | cell value |
label | cell label |
canChangeLockStatus | can change lock status of cell |
unsafe bool NXOpen.Annotations.TitleBlockCellBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the tabular note cell corresponding to this title block cell
Created in NX10.0.2
License requirements: None.
|
getset |
Returns or sets the editable text of the cell
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the cell label
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the lock status
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the evaluated text of the cell.
If the cell cannot be evaluated then its raw text is returned.
Created in NX10.0.2
License requirements: None.