NXOpen .NET Reference
12.0.0
|
Builder for creating PMI Center Mark. More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the associated objects for the center mark More... | |
unsafe NXOpen.Annotations.PlaneBuilder | Plane [get] |
Returns the plane for the creation of center mark More... | |
Properties inherited from NXOpen.Annotations.BaseCenterMarkBuilder | |
unsafe NXOpen.SelectNXObjectList | Locations [get] |
Returns the location object More... | |
unsafe bool | MultipleCenterMarks [get, set] |
Returns or sets the multiple center marks option, applicable only for creation More... | |
unsafe NXOpen.Annotations.CenterMarkSettingsBuilder | Settings [get] |
Returns the center mark settings builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.BaseCenterMarkBuilder | |
unsafe void | RemoveLocation (int index) |
Removes location object for a given index from the Select Object List. More... | |
Builder for creating PMI Center Mark.
It creates or edits PMI Center Marks
To create a new instance of this class, use NXOpen.Annotations.CenterlineCollection.CreatePmiCenterMarkBuilder
Default values.
Property | Value |
---|---|
MultipleCenterMarks |
false |
Created in NX7.5.0
|
get |
Returns the associated objects for the center mark
Created in NX7.5.0
License requirements: None.
|
get |
Returns the plane for the creation of center mark
Created in NX7.5.0
License requirements: None.