NXOpen .NET Reference
12.0.0
|
Represents a Builder for CenterMark Settings. More...
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle of rotation for Center Marks More... | |
unsafe NXOpen.Drawings.AssociativeAngleBuilder | AssociativeAngle [get] |
Returns the AssociativeAngle builder of center Mark More... | |
unsafe double | Extension [get, set] |
Returns or sets the extension parameter for centerline More... | |
unsafe bool | IndividualDistance [get, set] |
Returns or sets the individual extension distance On/Off parameter for CenterMark More... | |
unsafe bool | InheritAngle [get, set] |
Returns or sets the inherit angle option for Center Marks More... | |
unsafe bool | ShowCenterPoint [get, set] |
Returns or sets the show center point option for Center Marks More... | |
unsafe double | Size [get, set] |
Returns or sets the size parameter for centerline. More... | |
Properties inherited from NXOpen.Annotations.CenterlineSettingsBuilder | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color of centerline More... | |
unsafe double | Gap [get, set] |
Returns or sets the gap parameter for centeline More... | |
unsafe NXOpen.Annotations.CenterlineSettingsBuilder.CenterlineThickness | Width [get, set] |
Returns or sets the width of centerline More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.CenterlineSettingsBuilder | |
enum | CenterlineThickness { Thin, Normal, Thick, One = 6, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
the types of centerline thickness More... | |
Public Member Functions inherited from NXOpen.Annotations.CenterlineSettingsBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for CenterMark Settings.
This can be used for all types of centerlines
Created in NX6.0.0
|
getset |
Returns or sets the angle of rotation for Center Marks
Created in NX6.0.0
Deprecated in NX11.0.0. Use NXOpen.Annotations.CenterMarkBuilder.Settings.AssociativeAngle instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the AssociativeAngle builder of center Mark
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the extension parameter for centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the individual extension distance On/Off parameter for CenterMark
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the inherit angle option for Center Marks
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the show center point option for Center Marks
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the size parameter for centerline.
The size parameter gives offset value for NXOpen.Annotations.SymmetricalCenterline and gives Center Cross Size for NXOpen.Annotations.CenterMark and NXOpen.Annotations.CircleCenterline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")