NXOpen .NET Reference
12.0.0
|
Represents a Builder for Centerline Settings. More...
Public Types | |
enum | CenterlineThickness { Thin, Normal, Thick, One = 6, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
the types of centerline thickness More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color of centerline More... | |
unsafe double | Gap [get, set] |
Returns or sets the gap parameter for centeline More... | |
unsafe NXOpen.Annotations.CenterlineSettingsBuilder.CenterlineThickness | Width [get, set] |
Returns or sets the width of centerline More... | |
Represents a Builder for Centerline Settings.
This contains settings common to all centerlines
Created in NX6.0.0
unsafe bool NXOpen.Annotations.CenterlineSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the color of centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the gap parameter for centeline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width of centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")