NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Centerline objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Centerline objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX6.0.0
unsafe NXOpen.Annotations.AutomaticCenterlineBuilder NXOpen.Annotations.CenterlineCollection.CreateAutomaticCenterlineBuilder | ( | ) |
Creates the AutomaticCenterlineBuilder
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Annotations.BoltCircleCenterlineBuilder NXOpen.Annotations.CenterlineCollection.CreateBoltCircleCenterlineBuilder | ( | NXOpen.Annotations.BoltCircleCenterline | centerline | ) |
Creates the BoltCircleCenterline builder
Created in NX6.0.0
License requirements: None.
centerline | NXOpen.Annotations.BoltCircleCenterline to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Annotations.Centerline2dBuilder NXOpen.Annotations.CenterlineCollection.CreateCenterline2dBuilder | ( | NXOpen.Annotations.Centerline2d | cline | ) |
Creates the 2D Centerline builder
Created in NX6.0.0
License requirements: None.
cline | NXOpen.Annotations.Centerline2d to be edited |
unsafe NXOpen.Annotations.Centerline3dBuilder NXOpen.Annotations.CenterlineCollection.CreateCenterline3dBuilder | ( | NXOpen.Annotations.Centerline3d | cline | ) |
Creates the 3D Centerline builder
Created in NX6.0.0
License requirements: None.
cline | NXOpen.Annotations.Centerline3d to be edited |
unsafe NXOpen.Annotations.CenterMarkBuilder NXOpen.Annotations.CenterlineCollection.CreateCenterMarkBuilder | ( | NXOpen.Annotations.CenterMark | centerline | ) |
Creates the CenterMark Builder
Created in NX6.0.0
License requirements: None.
centerline | NXOpen.Annotations.CenterMark to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Annotations.CircularCenterlineBuilder NXOpen.Annotations.CenterlineCollection.CreateCircularCenterlineBuilder | ( | NXOpen.Annotations.CircularCenterline | centerline | ) |
Creates the CircularCenterline builder
Created in NX6.0.0
License requirements: None.
centerline | NXOpen.Annotations.CircularCenterline to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Annotations.PmiBoltCircleCenterlineBuilder NXOpen.Annotations.CenterlineCollection.CreatePmiBoltCircleCenterlineBuilder | ( | NXOpen.Annotations.PmiBoltCircleCenterline | centerline | ) |
Creates the PMI BoltCircleCenterline builder
Created in NX12.0.0
License requirements: None.
centerline | NXOpen.Annotations.PmiBoltCircleCenterline to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Annotations.PmiCenterline3dBuilder NXOpen.Annotations.CenterlineCollection.CreatePmiCenterline3dBuilder | ( | NXOpen.Annotations.PmiCenterline3d | cline | ) |
Creates the Pmi 3D Centerline builder
Created in NX7.5.0
License requirements: None.
cline | NXOpen.Annotations.PmiCenterline3d to be edited |
unsafe NXOpen.Annotations.PmiCenterMarkBuilder NXOpen.Annotations.CenterlineCollection.CreatePmiCenterMarkBuilder | ( | NXOpen.Annotations.PmiCenterMark | centerline | ) |
Creates the Pmi CenterMark Builder
Created in NX7.5.0
License requirements: None.
centerline | NXOpen.Annotations.PmiCenterMark to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Annotations.SymmetricalCenterlineBuilder NXOpen.Annotations.CenterlineCollection.CreateSymmetricalCenterlineBuilder | ( | NXOpen.Annotations.SymmetricalCenterline | centerline | ) |
Creates the Symmetrical Centerline builder
Created in NX6.0.0
License requirements: None.
centerline | NXOpen.Annotations.SymmetricalCenterline to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.Centerline NXOpen.Annotations.CenterlineCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the Centerline with the given name.
An exception will be thrown if no object can be found with given name
Created in NX6.0.0
License requirements: None.
journalIdentifier | Identifier of the centerline to be found |
NXOpen.Annotations.Centerline [] NXOpen.Annotations.CenterlineCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Centerline objects.
|
get |
Returns the tag of this object.