NXOpen .NET Reference
12.0.0
|
Builder for creating 3D Centerline. More...
Public Types | |
enum | Offset { None, DistanceMethod, ObjectMethod } |
the valid types of 3D Centerline offset method More... | |
Properties | |
unsafe bool | AlignedCenterlines [get, set] |
Returns or sets the aligned centerlines, applicable only for creation More... | |
unsafe NXOpen.SelectNXObject | Inherit [get] |
Returns the inherit object More... | |
unsafe double | OffsetDistance [get, set] |
Returns or sets the offset distance, it is used only when aligned centerlines toggle is off More... | |
unsafe NXOpen.Annotations.Centerline3dBuilder.Offset | OffsetMethod [get, set] |
Returns or sets the offset method , it is used only when aligned centerlines toggle is off More... | |
unsafe NXOpen.SelectNXObject | OffsetObject [get] |
Returns the offset object, it is used only when aligned centerlines toggle is off More... | |
Properties inherited from NXOpen.Annotations.BaseCenterline3dBuilder | |
unsafe NXOpen.SelectNXObjectList | Face [get] |
Returns the face More... | |
unsafe int | ReferenceIndex [get, set] |
Returns or sets the reference index More... | |
unsafe NXOpen.Annotations.Centerline3dSettingsBuilder | Settings [get] |
Returns the settings builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.CenterlineBuilder | |
unsafe void | AddExtension (int index, double defaultValue) |
Adds extension based on select object index More... | |
unsafe void | RemoveExtension (int index) |
Removes extension based on select object index More... | |
unsafe void | AddEndExtensions (double start, double end) |
Adds extensions only at ends More... | |
unsafe void | RemoveEndExtensions () |
Removes extensions only at ends More... | |
unsafe void | SetIndividualExtensions (int index, double value1, double value2) |
Modifies extensions based on select object index More... | |
unsafe void | SetEndExtensions (double start, double end) |
Modifies end extensions only More... | |
unsafe double[] | GetEndExtensions () |
Returns end extensions only. More... | |
unsafe double[] | GetAllIndividualExtensions () |
Returns individual extensions. More... | |
unsafe void | SetAllIndividualExtensions (double[] extensionValues) |
Sets all individual extensions More... | |
unsafe double[] | GetAllExtensions () |
Returns all extensions. More... | |
unsafe void | ResetAllExtensions (double defaultValue) |
Reset all extensions by the supplied defaultValue More... | |
Builder for creating 3D Centerline.
It creates or edits 3D Centerlines
To create a new instance of this class, use NXOpen.Annotations.CenterlineCollection.CreateCenterline3dBuilder
Default values.
Property | Value |
---|---|
AlignedCenterlines |
false |
OffsetDistance |
0 |
OffsetMethod |
None |
Created in NX6.0.0
|
getset |
Returns or sets the aligned centerlines, applicable only for creation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the inherit object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the offset distance, it is used only when aligned centerlines toggle is off
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the offset method , it is used only when aligned centerlines toggle is off
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the offset object, it is used only when aligned centerlines toggle is off
Created in NX6.0.0
License requirements: None.