NXOpen .NET Reference
12.0.0
|
Represents a Builder for Centerline3dSettings. More...
Properties | |
unsafe double | Extension [get, set] |
Returns or sets the extension parameter for 3D Centerline More... | |
unsafe bool | IndividualDistance [get, set] |
Returns or sets the individual extension distance On/Off parameter for 3D Centerline More... | |
unsafe double | Size [get, set] |
Returns or sets the overrun size parameter for 3D Centerline More... | |
Properties inherited from NXOpen.Annotations.CenterlineSettingsBuilder | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color of centerline More... | |
unsafe double | Gap [get, set] |
Returns or sets the gap parameter for centeline More... | |
unsafe NXOpen.Annotations.CenterlineSettingsBuilder.CenterlineThickness | Width [get, set] |
Returns or sets the width of centerline More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.CenterlineSettingsBuilder | |
enum | CenterlineThickness { Thin, Normal, Thick, One = 6, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
the types of centerline thickness More... | |
Public Member Functions inherited from NXOpen.Annotations.CenterlineSettingsBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for Centerline3dSettings.
Created in NX6.0.0
|
getset |
Returns or sets the extension parameter for 3D Centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the individual extension distance On/Off parameter for 3D Centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the overrun size parameter for 3D Centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")