NXOpen .NET Reference
12.0.0
|
Builder for creating Pmi 3D Centerline. More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the associated objects for the 3D Centerline More... | |
Properties inherited from NXOpen.Annotations.BaseCenterline3dBuilder | |
unsafe NXOpen.SelectNXObjectList | Face [get] |
Returns the face More... | |
unsafe int | ReferenceIndex [get, set] |
Returns or sets the reference index More... | |
unsafe NXOpen.Annotations.Centerline3dSettingsBuilder | Settings [get] |
Returns the settings builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.CenterlineBuilder | |
unsafe void | AddExtension (int index, double defaultValue) |
Adds extension based on select object index More... | |
unsafe void | RemoveExtension (int index) |
Removes extension based on select object index More... | |
unsafe void | AddEndExtensions (double start, double end) |
Adds extensions only at ends More... | |
unsafe void | RemoveEndExtensions () |
Removes extensions only at ends More... | |
unsafe void | SetIndividualExtensions (int index, double value1, double value2) |
Modifies extensions based on select object index More... | |
unsafe void | SetEndExtensions (double start, double end) |
Modifies end extensions only More... | |
unsafe double[] | GetEndExtensions () |
Returns end extensions only. More... | |
unsafe double[] | GetAllIndividualExtensions () |
Returns individual extensions. More... | |
unsafe void | SetAllIndividualExtensions (double[] extensionValues) |
Sets all individual extensions More... | |
unsafe double[] | GetAllExtensions () |
Returns all extensions. More... | |
unsafe void | ResetAllExtensions (double defaultValue) |
Reset all extensions by the supplied defaultValue More... | |
Builder for creating Pmi 3D Centerline.
It creates or edits Pmi 3D Centerlines
To create a new instance of this class, use NXOpen.Annotations.CenterlineCollection.CreatePmiCenterline3dBuilder
Created in NX7.5.0
|
get |
Returns the associated objects for the 3D Centerline
Created in NX7.5.0
License requirements: None.