NXOpen .NET Reference
12.0.0
|
Represents a Base CenterMark Builder for Pmi and Drafting centermark More...
Public Member Functions | |
unsafe void | RemoveLocation (int index) |
Removes location object for a given index from the Select Object List. More... | |
Public Member Functions inherited from NXOpen.Annotations.CenterlineBuilder | |
unsafe void | AddExtension (int index, double defaultValue) |
Adds extension based on select object index More... | |
unsafe void | RemoveExtension (int index) |
Removes extension based on select object index More... | |
unsafe void | AddEndExtensions (double start, double end) |
Adds extensions only at ends More... | |
unsafe void | RemoveEndExtensions () |
Removes extensions only at ends More... | |
unsafe void | SetIndividualExtensions (int index, double value1, double value2) |
Modifies extensions based on select object index More... | |
unsafe void | SetEndExtensions (double start, double end) |
Modifies end extensions only More... | |
unsafe double[] | GetEndExtensions () |
Returns end extensions only. More... | |
unsafe double[] | GetAllIndividualExtensions () |
Returns individual extensions. More... | |
unsafe void | SetAllIndividualExtensions (double[] extensionValues) |
Sets all individual extensions More... | |
unsafe double[] | GetAllExtensions () |
Returns all extensions. More... | |
unsafe void | ResetAllExtensions (double defaultValue) |
Reset all extensions by the supplied defaultValue More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Locations [get] |
Returns the location object More... | |
unsafe bool | MultipleCenterMarks [get, set] |
Returns or sets the multiple center marks option, applicable only for creation More... | |
unsafe NXOpen.Annotations.CenterMarkSettingsBuilder | Settings [get] |
Returns the center mark settings builder More... | |
Represents a Base CenterMark Builder for Pmi and Drafting centermark
This is an abstract class, and cannot be instantiated.
Default values.
Property | Value |
---|---|
Settings.Angle |
0 |
Settings.AssociativeAngle.Angle.Value |
0 |
Settings.AssociativeAngle.Associative |
0 |
Settings.AssociativeAngle.EvaluationPlane |
DrawingSheet |
Settings.Extension |
6.35 (millimeters part), 0.25 (inches part) |
Settings.Gap |
1.5875 (millimeters part), 0.0625 (inches part) |
Settings.IndividualDistance |
0 |
Settings.InheritAngle |
0 |
Settings.ShowCenterPoint |
0 |
Settings.Size |
3.175 (millimeters part), 0.125 (inches part) |
Settings.Width |
Thin |
Created in NX7.5.0
unsafe void NXOpen.Annotations.BaseCenterMarkBuilder.RemoveLocation | ( | int | index | ) |
Removes location object for a given index from the Select Object List.
This method is required for the retained centermark case, however the method can be used for removing any object from select object list for the CenterMark
Created in NX6.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
index | Index of the object in the select object list |
|
get |
Returns the location object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the multiple center marks option, applicable only for creation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the center mark settings builder
Created in NX6.0.0
License requirements: None.