NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.IdSymbol builder More...
Public Types | |
enum | SymbolTypes { Circle, DividedCircle, Triangle, TriangleUp, Square, DividedSquare, Hexagon, DividedHexagon, QuadrantCircle, RoundedBox, Underline } |
the valid types for an id symbol More... | |
Public Member Functions | |
unsafe void | SetPreviewObject (NXOpen.Annotations.IdSymbol symbol) |
Sets the preview object for dialog creation of id symbols More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.ForeshorteningSymbolBuilder | ForeshorteningSymbol [get] |
Returns the foreshortening symbol builder More... | |
unsafe NXOpen.SelectObject | Inherit [get] |
Returns the inherit The id symbol from which the style properties are inherited More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe string | LowerText [get, set] |
Returns or sets the lower text The text displayed in the lower portion of the divided symbol In case Quadrant Circle symbol, the lower text is placed in the lower right quadrant just above the horizontal dividing line. More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin, where the symbol is going to be displayed More... | |
unsafe NXOpen.Annotations.AnnotationPlacement | Placement [get] |
Returns an annotation placement object More... | |
unsafe double | Size [get, set] |
Returns or sets the size The circle symbols are measured by diameter, the rounded box is measured by length, and all other symbols are measured by a circumscribed circle More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Annotations.IdSymbolBuilder.SymbolTypes | SymbolType [get, set] |
Returns or sets the symbol type More... | |
unsafe NXOpen.Annotations.IdSymbolBuilder.SymbolTypes | Type [get, set] |
Returns or sets the symbol type More... | |
unsafe string | UpperText [get, set] |
Returns or sets the upper text The text displayed in the upper portion of the divided symbol In case Quadrant Circle symbol, the upper text is placed in the upper left quadrant just above the horizontal dividing line. More... | |
Represents a NXOpen.Annotations.IdSymbol builder
To create a new instance of this class, use NXOpen.Annotations.IdSymbolCollection.CreateIdSymbolBuilder
Default values.
Property | Value |
---|---|
Size |
0 |
Created in NX5.0.0
the valid types for an id symbol
unsafe void NXOpen.Annotations.IdSymbolBuilder.SetPreviewObject | ( | NXOpen.Annotations.IdSymbol | symbol | ) |
Sets the preview object for dialog creation of id symbols
Created in NX5.0.0
Deprecated in NX6.0.0. This functionality is no longer supported.
License requirements: None.
symbol | rubberbanding symbol |
|
get |
Returns the foreshortening symbol builder
Created in NX10.0.0
License requirements: None.
|
get |
Returns the inherit The id symbol from which the style properties are inherited
Created in NX5.0.0
License requirements: None.
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the lower text The text displayed in the lower portion of the divided symbol In case Quadrant Circle symbol, the lower text is placed in the lower right quadrant just above the horizontal dividing line.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the origin, where the symbol is going to be displayed
Created in NX6.0.0
License requirements: None.
|
get |
Returns an annotation placement object
Created in NX5.0.0
Deprecated in NX6.0.0. This functionality is no longer supported.
License requirements: None.
|
getset |
Returns or sets the size The circle symbols are measured by diameter, the rounded box is measured by length, and all other symbols are measured by a circumscribed circle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the style
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the symbol type
Created in NX5.0.0
Deprecated in NX6.0.0. Use NXOpen.Annotations.IdSymbolBuilder.Type instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the symbol type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the upper text The text displayed in the upper portion of the divided symbol In case Quadrant Circle symbol, the upper text is placed in the upper left quadrant just above the horizontal dividing line.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")