NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.IdSymbol objects More...
Public Member Functions | |
NXOpen.Annotations.IdSymbol[] | ToArray () |
Returns an array of NXOpen.Annotations.IdSymbol objects. More... | |
unsafe NXOpen.Annotations.IdSymbolBuilder | CreateIdSymbolBuilder (NXOpen.Annotations.IdSymbol idsymbol) |
Creates a NXOpen.Annotations.IdSymbolBuilder More... | |
unsafe NXOpen.Annotations.CalloutGroupBuilder | CreateCalloutGroupBuilder () |
Creates a NXOpen.Annotations.CalloutGroupBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.IdSymbol objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX5.0.0
unsafe NXOpen.Annotations.CalloutGroupBuilder NXOpen.Annotations.IdSymbolCollection.CreateCalloutGroupBuilder | ( | ) |
Creates a NXOpen.Annotations.CalloutGroupBuilder
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Annotations.IdSymbolBuilder NXOpen.Annotations.IdSymbolCollection.CreateIdSymbolBuilder | ( | NXOpen.Annotations.IdSymbol | idsymbol | ) |
Creates a NXOpen.Annotations.IdSymbolBuilder
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
idsymbol | the id symbol to be edited, if a null reference (Nothing in Visual Basic), then create an id symbol |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.IdSymbol [] NXOpen.Annotations.IdSymbolCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.IdSymbol objects.
|
get |
Returns the tag of this object.