NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.CalloutGroupBuilder More...
Public Types | |
enum | Layout { Horizontal, Vertical } |
Represents group layout More... | |
enum | Mode { Group, Ungroup } |
Represents Group or Ungroup mode. More... | |
enum | VerticalGroupLeaderAttachment { Top, Bottom } |
Represents leader attachment for vertical callout groups. More... | |
Public Member Functions | |
unsafe NXOpen.Annotations.IdSymbol[] | GetGroupSymbols () |
Gets the symbols which are grouped More... | |
unsafe void | SetGroupSymbols (NXOpen.Annotations.IdSymbol[] symbols) |
Groups or UnGroups the symbols based on NXOpen.Annotations.CalloutGroupBuilder.Mode . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.CalloutGroupBuilder.Mode | CalloutModeType [get, set] |
Returns or sets the mode More... | |
unsafe NXOpen.Annotations.CalloutGroupBuilder.Layout | LayoutType [get, set] |
Returns or sets the layout type More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectCallout [get] |
Returns the selected callout More... | |
unsafe NXOpen.Annotations.CalloutGroupBuilder.VerticalGroupLeaderAttachment | VerticalLeaderAttachment [get, set] |
Returns or sets the leader attachment to vertical callout groups More... | |
Represents a NXOpen.Annotations.CalloutGroupBuilder
To create a new instance of this class, use NXOpen.Annotations.IdSymbolCollection.CreateCalloutGroupBuilder
Created in NX7.5.0
unsafe NXOpen.Annotations.IdSymbol [] NXOpen.Annotations.CalloutGroupBuilder.GetGroupSymbols | ( | ) |
Gets the symbols which are grouped
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Annotations.CalloutGroupBuilder.SetGroupSymbols | ( | NXOpen.Annotations.IdSymbol[] | symbols | ) |
Groups or UnGroups the symbols based on NXOpen.Annotations.CalloutGroupBuilder.Mode .
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
symbols |
|
getset |
Returns or sets the mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the layout type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selected callout
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the leader attachment to vertical callout groups
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")