NXOpen .NET Reference
12.0.0
|
Represents an object that journals the adding of a leader and setting of the origin for dialogs that use a builder More...
Public Member Functions | |
unsafe void | SetLeaderBundle (NXOpen.Annotations.LeaderBundle jaLeader) |
Sets the leader bundle for the current annotation in the builder More... | |
unsafe void | SetOrigin (NXOpen.Annotations.Annotation.AssociativeOriginData originData, NXOpen.Point3d origin) |
Sets the origin of the current annotation More... | |
unsafe void | GetOrigin (out NXOpen.Annotations.Annotation.AssociativeOriginData originData, out NXOpen.Point3d origin) |
Gets the origin of the current annotation More... | |
Represents an object that journals the adding of a leader and setting of the origin for dialogs that use a builder
Created in NX5.0.0
unsafe void NXOpen.Annotations.AnnotationPlacement.GetOrigin | ( | out NXOpen.Annotations.Annotation.AssociativeOriginData | originData, |
out NXOpen.Point3d | origin | ||
) |
Gets the origin of the current annotation
Created in NX5.0.0
License requirements: None.
originData | The origin data |
origin | The origin stored on the annotation |
unsafe void NXOpen.Annotations.AnnotationPlacement.SetLeaderBundle | ( | NXOpen.Annotations.LeaderBundle | jaLeader | ) |
Sets the leader bundle for the current annotation in the builder
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
jaLeader | The leader bundle to set |
unsafe void NXOpen.Annotations.AnnotationPlacement.SetOrigin | ( | NXOpen.Annotations.Annotation.AssociativeOriginData | originData, |
NXOpen.Point3d | origin | ||
) |
Sets the origin of the current annotation
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
originData | The origin data |
origin | The new origin |