NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Datum objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Datum objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.Datum NXOpen.Annotations.GdtDatumCollection.CreateDatum | ( | NXOpen.Annotations.DatumData | datumData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI datum
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
datumData | Datum data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the datum lies |
origin | Origin for the datum |
leader | Specifies the leaders for the FCF The following leader types are not valid for Datum: PlainNostub and AlignedNostub |
unsafe NXOpen.Annotations.DraftingDatum NXOpen.Annotations.GdtDatumCollection.CreateDatum | ( | NXOpen.Annotations.DatumData | datumData, |
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a drafting datum
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
datumData | Datum data |
origin | Origin for the datum |
leader | Specifies the leaders for the FCF The following leader types are not valid for Datum: PlainNostub and AlignedNostub |
unsafe NXOpen.Annotations.DraftingDatumFeatureSymbolBuilder NXOpen.Annotations.GdtDatumCollection.CreateDraftingDatumFeatureSymbolBuilder | ( | NXOpen.Annotations.DraftingDatum | datum | ) |
Creates a NXOpen.Annotations.DraftingDatumFeatureSymbolBuilder
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
datum | Datum to edit |
unsafe NXOpen.Annotations.PmiDatumFeatureSymbolBuilder NXOpen.Annotations.GdtDatumCollection.CreatePmiDatumFeatureSymbolBuilder | ( | NXOpen.Annotations.Datum | datum | ) |
Creates a NXOpen.Annotations.PmiDatumFeatureSymbolBuilder
Created in NX6.0.0
License requirements: geometric_tol ("GDT")
datum | Datum to edit |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.DatumData NXOpen.Annotations.GdtDatumCollection.NewDatumData | ( | ) |
Creates new DatumData object
Created in NX4.0.0
License requirements: None.
NXOpen.Annotations.Datum [] NXOpen.Annotations.GdtDatumCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Datum objects.
|
get |
Returns the tag of this object.