NXOpen .NET Reference
12.0.0
|
Represents a datum More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.Gdt | |
unsafe void | SetSymbolCfw (NXOpen.Annotations.LineCfw cfw) |
Sets the symbol color, font, and width. More... | |
unsafe NXOpen.Annotations.FcfFrameData | GetFcfFrameData () |
Returns the single FCF frames data This is only designed to work with old feature control frames without builders. More... | |
unsafe void | SetFcfFrameData (NXOpen.Annotations.FcfFrameData data) |
Sets the single FCF frames data. More... | |
unsafe NXOpen.Annotations.FcfFrameData[] | GetFcfFrameDataArray () |
Returns the multiple FCF frames data This is only designed to work with old feature control frames without builders. More... | |
unsafe void | SetFcfFrameData (NXOpen.Annotations.FcfFrameData[] fcfFrameData) |
Sets the multiple FCF frames data. More... | |
Properties inherited from NXOpen.Annotations.BaseDatum | |
unsafe string | Label [get, set] |
Returns or sets the label. More... | |
Represents a datum
To create or edit an instance of this class, use NXOpen.Annotations.DraftingDatumFeatureSymbolBuilder
Created in NX5.0.0