NXOpen .NET Reference
12.0.0
|
Represents FCF frames data More...
Public Member Functions | |
unsafe NXOpen.Annotations.FcfFrame[] | GetFrames () |
Returns the frames More... | |
unsafe void | SetFrames (NXOpen.Annotations.FcfFrame[] frames) |
Sets the frames More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Annotations.GeometricCharacteristic | GeometricCharacteristic [get, set] |
Returns or sets the geometric characteristic More... | |
Represents FCF frames data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.FcfFrame [] NXOpen.Annotations.FcfFrameData.GetFrames | ( | ) |
Returns the frames
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameBuilder.FeatureControlFrameDataList instead.
License requirements: None.
unsafe void NXOpen.Annotations.FcfFrameData.SetFrames | ( | NXOpen.Annotations.FcfFrame[] | frames | ) |
Sets the frames
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameBuilder.FeatureControlFrameDataList instead.
License requirements: None.
frames | List of frames |
|
getset |
Returns or sets the geometric characteristic
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameBuilder.Characteristic instead.
License requirements to get this property: None.
License requirements to set this property: None.