NXOpen .NET Reference
12.0.0
|
Represents an FCF frame More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Annotations.ToleranceZoneShape | ToleranceZoneShape [get, set] |
Returns or sets the tolerance zone shape More... | |
Represents an FCF frame
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.MaterialConditionModifier [] NXOpen.Annotations.FcfFrame.GetMaterialConditionModifiers | ( | ) |
Return the material condition modifiers
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.MaterialModifier instead.
License requirements: None.
unsafe NXOpen.Annotations.DatumReference NXOpen.Annotations.FcfFrame.GetPrimaryDatumReference | ( | ) |
Returns the primary datum reference
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.PrimaryDatumReference instead.
License requirements: None.
unsafe NXOpen.Annotations.DatumReference NXOpen.Annotations.FcfFrame.GetSecondaryDatumReference | ( | ) |
Returns the secondary datum reference
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.SecondaryDatumReference instead.
License requirements: None.
unsafe NXOpen.Annotations.DatumReference NXOpen.Annotations.FcfFrame.GetTertiaryDatumReference | ( | ) |
Returns the tertiary datum reference
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.TertiaryDatumReference instead.
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.FcfFrame.GetTolerance | ( | ) |
Return the tolerance
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.ToleranceValue instead.
License requirements: None.
unsafe void NXOpen.Annotations.FcfFrame.SetMaterialConditionModifiers | ( | NXOpen.Annotations.MaterialConditionModifier[] | modifiers | ) |
Sets the material condition modifiers
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.MaterialModifier instead.
License requirements: None.
modifiers | List of modifiers |
unsafe void NXOpen.Annotations.FcfFrame.SetPrimaryDatumReference | ( | NXOpen.Annotations.DatumReference | primary | ) |
Sets the primary datum reference
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.PrimaryDatumReference instead.
License requirements: None.
primary | Primary datum reference frame |
unsafe void NXOpen.Annotations.FcfFrame.SetSecondaryDatumReference | ( | NXOpen.Annotations.DatumReference | secondary | ) |
Sets the secondary datum reference
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.SecondaryDatumReference instead.
License requirements: None.
secondary | Secondary datum reference frame |
unsafe void NXOpen.Annotations.FcfFrame.SetTertiaryDatumReference | ( | NXOpen.Annotations.DatumReference | tertiary | ) |
Sets the tertiary datum reference
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.TertiaryDatumReference instead.
License requirements: None.
tertiary | Tertiary datum reference frame |
unsafe void NXOpen.Annotations.FcfFrame.SetTolerance | ( | NXOpen.Annotations.Value | tolerance | ) |
Sets the tolerance
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.ToleranceValue instead.
License requirements: None.
tolerance | Tolerance data |
|
getset |
Returns or sets the tolerance zone shape
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.FeatureControlFrameDataBuilder.ZoneShape instead.
License requirements to get this property: None.
License requirements to set this property: None.