NXOpen .NET Reference
12.0.0
|
Represents a datum reference More...
Public Member Functions | |
unsafe NXOpen.Annotations.MaterialConditionModifier[] | GetMaterialConditionModifiers () |
Returns the material condition modifiers More... | |
unsafe void | SetMaterialConditionModifiers (NXOpen.Annotations.MaterialConditionModifier[] modifiers) |
Sets the material condition modifiers More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | DatumLabel [get, set] |
Returns or sets the datum label More... | |
Represents a datum reference
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.MaterialConditionModifier [] NXOpen.Annotations.DatumReference.GetMaterialConditionModifiers | ( | ) |
Returns the material condition modifiers
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.DatumReference.SetMaterialConditionModifiers | ( | NXOpen.Annotations.MaterialConditionModifier[] | modifiers | ) |
Sets the material condition modifiers
Created in NX4.0.0
License requirements: None.
modifiers | List of modifiers |
|
getset |
Returns or sets the datum label
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.